【Product Specifications】 ・Product in conformity with JIS Standard ・Material-Bronze (body) ・Max pressure-Oil, gas, air, pulsating water (120℃ or below),saturated steam: 0.98MPa (10kgf/cm2), Still water (120℃ or below): 1.37MPa (14kgf/cm2) ・Thread (PT)…1
Part Number
Once your search is narrowed to one product, the corresponding part number is displayed here.