Nipple (Stainless) EA469AH-10A

Nipple (Stainless) EA469AH-10A
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(R)-1
・Length(mm)-52

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AH-10A

Part Number
EA469AH-10A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.13 €

1 6 Days

Loading...

  1. 1

This page is Nipple (Stainless) EA469AH-10A, part number EA469AH-10A.
You can find the detail information about specifications and dimensions on part number EA469AH-10A.

Tech Support