Screw-In Flange [Stainless Steel] EA469AK-4A

Screw-In Flange [Stainless Steel] EA469AK-4A
【Product Specifications】
・Material-SUS304
・JIS 10K
・Max. pressure-1.35 to 2.0MPa (-20 to 220℃/according to JIS B2308)
・Flange shape/dim.-JIS B 2220
・(Rc)-1/2"
・OD-80mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AK-4A

Part Number
EA469AK-4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.60 €

1 6 Days

Loading...

  1. 1

This page is Screw-In Flange [Stainless Steel] EA469AK-4A, part number EA469AK-4A.
You can find the detail information about specifications and dimensions on part number EA469AK-4A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360