Plug [Stainless] EA469AL-1A

Plug [Stainless] EA469AL-1A
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(R)-1/8
・4P width-7mm
・Length-16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AL-1A

Part Number
EA469AL-1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.85 €

1 6 Days

Loading...

  1. 1

This page is Plug [Stainless] EA469AL-1A, part number EA469AL-1A.
You can find the detail information about specifications and dimensions on part number EA469AL-1A.

Tech Support