Plug [Stainless] EA469AL-2A

Plug [Stainless] EA469AL-2A
  • Promotional pricing ends 31/12/2024
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(R)-1/4
・4P width-9mm
・Length-19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AL-2A

Part Number
EA469AL-2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.03 €

1.08 €

1 Same day

Stock

Loading...

  1. 1

This page is Plug [Stainless] EA469AL-2A, part number EA469AL-2A.
You can find the detail information about specifications and dimensions on part number EA469AL-2A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360