Bushing [Stainless] EA469AM-2A

Bushing [Stainless] EA469AM-2A
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Female-1/8"
・Male(R)-1/4"
・Length(mm)-17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AM-2A

Part Number
EA469AM-2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.89 €

1 6 Days

Loading...

  1. 1

This page is Bushing [Stainless] EA469AM-2A, part number EA469AM-2A.
You can find the detail information about specifications and dimensions on part number EA469AM-2A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360