PT Cross Joint [Stainless] EA469AR-3A

PT Cross Joint [Stainless] EA469AR-3A
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(Rc)-3/8
・Length(mm)-46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AR-3A

Part Number
EA469AR-3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.84 €

1 6 Days

Loading...

  1. 1

This page is PT Cross Joint [Stainless] EA469AR-3A, part number EA469AR-3A.
You can find the detail information about specifications and dimensions on part number EA469AR-3A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360