Service Tee [Stainless Steel] EA469AX-1

Service Tee [Stainless Steel] EA469AX-1
【Product Specifications】
・Material-SUS304
・Max pressure-1MPa
・Screw dim. (PT)…1/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AX-1

Part Number
EA469AX-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.96 €

1 6 Days

Loading...

  1. 1

This page is Service Tee [Stainless Steel] EA469AX-1, part number EA469AX-1.
You can find the detail information about specifications and dimensions on part number EA469AX-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360