Double-Threaded Nipple (Stainless) EA469DF-3A

Double-Threaded Nipple (Stainless) EA469DF-3A
【Product Specifications】
・Material-SUS304
・Max. pressure-2MPa
・JIS B 2302.
・Thread size(R)-3/8
・Length(mm)-28

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469DF-3A

Part Number
EA469DF-3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.71 €

1 6 Days

Loading...

  1. 1

This page is Double-Threaded Nipple (Stainless) EA469DF-3A, part number EA469DF-3A.
You can find the detail information about specifications and dimensions on part number EA469DF-3A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360