Ball Valve [Brass] EA470AA-3

Ball Valve [Brass] EA470AA-3
【Product Specifications】
・Max pressure (water, oil, gas)-Normal temperature: 4.12MPa (42kgf/cm2)150℃ or below: 0.98MPa (10kgf/cm2)
・Material-Brass
・Full bore type
・Screw dim. (PT)…3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AA-3

Part Number
EA470AA-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.13 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Brass] EA470AA-3, part number EA470AA-3.
You can find the detail information about specifications and dimensions on part number EA470AA-3.

Tech Support