Ball Valve [Stainless Steel] EA470AE-4 (Part Numbers)

Ball Valve [Stainless Steel] EA470AE-4
【Product Specifications】
・Material-Stainless steel (SCS13A)
・Max. pressure (water, oil, gas)-Normal temperature: 4.12MPa (42kgf/cm2)
・Screw dim. (PT)…1/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AE-4

Part Number
EA470AE-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.64 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Stainless Steel] EA470AE-4, part number EA470AE-4.
You can find the detail information about specifications and dimensions on part number EA470AE-4.

Tech Support