Ball Valve [Brass] EA470AL-8

Ball Valve [Brass] EA470AL-8
【Product Specifications】
・Material-Brass
・Max. pressure-Water: 4.13MPa, Gas: 2.75MPa, Steam: 1.05MPa
・Service temperature (water, gas, steam)--30℃ to 150℃
・Screw dim. (NPT)…1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AL-8

Part Number
EA470AL-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.70 €

1 14 Days

Loading...

  1. 1

This page is Ball Valve [Brass] EA470AL-8, part number EA470AL-8.
You can find the detail information about specifications and dimensions on part number EA470AL-8.

Tech Support