Ball Valve [Stainless Steel] EA470AN-6

Ball Valve [Stainless Steel] EA470AN-6
【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AN-6

Part Number
EA470AN-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.70 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Stainless Steel] EA470AN-6, part number EA470AN-6.
You can find the detail information about specifications and dimensions on part number EA470AN-6.

Tech Support