Ball Valve [Ductile Iron] EA470AS-6

Ball Valve [Ductile Iron] EA470AS-6
  • Volume Discount
【Product Specifications】
・Material-Body: ductile cast iron (FCD-S)
・Max. pressure-Water, oil, gas (38℃ or less): 2.75MPa (28kgf/cm2), Steam: 0.98MPa (10kgf/cm2)
・Screw dim. (PT)…3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AS-6

Part Number
EA470AS-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.58 €

1 Available 6 Days

Loading...

  1. 1

Tech Support