Gate Valve [Brass] EA470D-6

Gate Valve [Brass] EA470D-6
【Product Specifications】
・Max pressure-Still water (120℃ or below): 1.18MPa (12kgf/cm2), Saturated steam: 0.88MPa (9kgf/cm2)
・Material-Brass (body)
・Screw dim. (PT)…3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470D-6

Part Number
EA470D-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.03 €

1 6 Days

Loading...

  1. 1

This page is Gate Valve [Brass] EA470D-6, part number EA470D-6.
You can find the detail information about specifications and dimensions on part number EA470D-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360