(Full bore type) Ball Valve [Brass] EA470GB-3

(Full bore type) Ball Valve [Brass] EA470GB-3
【Product Specifications】
・Material-Brass
・Max. pressure-2.8MPa(-15 to 100℃)
・Service temperature-0.5MPa(-15 to 150℃)
・Fluid ... hot and cold water, antifreeze, oil, air
・Full bore type
・Thread size(Rc)-3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470GB-3

Part Number
EA470GB-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.80 €

1 6 Days

Loading...

  1. 1

This page is (Full bore type) Ball Valve [Brass] EA470GB-3, part number EA470GB-3.
You can find the detail information about specifications and dimensions on part number EA470GB-3.

Tech Support