Lab Cock EA470VC-33

Lab Cock EA470VC-33
【Product Specifications】
・Service temperature-0℃ to 50℃
・Material-Hard polyvinyl chloride
・Screw dim.…3/8" x 3/8"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470VC-33

Part Number
EA470VC-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.31 €

1 6 Days

Loading...

  1. 1

This page is Lab Cock EA470VC-33, part number EA470VC-33.
You can find the detail information about specifications and dimensions on part number EA470VC-33.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360