Lab Cock EA470VD-4

Lab Cock EA470VD-4
【Product Specifications】
・Material-Hard polyvinyl chloride
・Hose ID-For 12 to 15mm
・Service temperature-0℃ to 50℃
・Screw dim.…1/2"
・Length…91.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470VD-4

Part Number
EA470VD-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.38 €

1 6 Days

Loading...

  1. 1

This page is Lab Cock EA470VD-4, part number EA470VD-4.
You can find the detail information about specifications and dimensions on part number EA470VD-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360