Union EA471AA-50

Union EA471AA-50
【Product Specifications】
・Union
・Single union
・Material-Hard polyvinyl chloride
・Nominal dia.…50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471AA-50

Part Number
EA471AA-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.89 €

1 6 Days

Loading...

  1. 1

This page is Union EA471AA-50, part number EA471AA-50.
You can find the detail information about specifications and dimensions on part number EA471AA-50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360