Valve Socket [HI-VP] (2 pcs) EA471ED-13A【2 Pieces Per Package】

Valve Socket [HI-VP] (2 pcs) EA471ED-13A
【Product Specifications】
・Material-Shock resistant rigid PVC
・JISK6743
・Nominal diameter -13
・Thread size-R1/2
・Qty. per unit-2 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471ED-13A

Part Number
EA471ED-13A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.24 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Valve Socket [HI-VP] (2 pcs) EA471ED-13A, part number EA471ED-13A.
You can find the detail information about specifications and dimensions on part number EA471ED-13A.

Tech Support