Cable Tie EA475-200【100 Pieces Per Package】

Cable Tie EA475-200
【Product Specifications】
・Material-Nylon 66
・Length(mm)…200
・Width(mm)…4.6
・Max dia.(mm)…55
・Qty. /U(pcs)…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475-200

Part Number
EA475-200
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.38 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Cable Tie EA475-200, part number EA475-200.
You can find the detail information about specifications and dimensions on part number EA475-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360