Weather-Proof Cable Tie EA475AJ-38【100 Pieces Per Package】

Weather-Proof Cable Tie EA475AJ-38
【Product Specifications】
・Material-Nylon 66
・Applicable for indoor/outdoor places exposed to UV
・UL-compliant product
・Length(mm)…383
・Width(mm)…4.8
・Max D.(mm)…105
・Qty. / unit(pcs)…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475AJ-38

Part Number
EA475AJ-38
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.22 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Weather-Proof Cable Tie EA475AJ-38, part number EA475AJ-38.
You can find the detail information about specifications and dimensions on part number EA475AJ-38.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360