Binding Band EA475AT-510【25 Pieces Per Package】

Binding Band EA475AT-510
【Product Specifications】
・Material-AS: nylon 66, AT: weather-resistant nylon 66
・Color-AS: natural, AT: black (weather-resistant)
・Service temperature range: -59℃ to 85℃
・For a cable tie gun, use EA475PA to PC (page 1041).
・Length(mm)…511
・Width(mm)…12.7Max D.(mm)…127
・Qty. / unit…25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475AT-510

Part Number
EA475AT-510
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.66 €

25 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Binding Band EA475AT-510, part number EA475AT-510.
You can find the detail information about specifications and dimensions on part number EA475AT-510.

Tech Support