Weather-Proof Cable Tie EA475B-250【100 Pieces Per Package】

Weather-Proof Cable Tie EA475B-250
【Product Specifications】
・Material-Nylon 66
・Added carbon particles make its resistance to ultraviolet rays so excellent that it can be used under exterior weather conditions.
・Length(mm)…250
・Width(mm)…4.8
・Max D.(mm)…74
・Qty. / unit(pcs)…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475B-250

Part Number
EA475B-250
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.80 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Weather-Proof Cable Tie EA475B-250, part number EA475B-250.
You can find the detail information about specifications and dimensions on part number EA475B-250.

Tech Support