Double Locking Cable Tie EA475B-30【10 Pieces Per Package】

Double Locking Cable Tie EA475B-30
【Product Specifications】
・Material-Nylon 66
・Added carbon particles make its resistance to ultraviolet rays so excellent that it can be used under exterior weather conditions.
・Length(mm)…300
・Width(mm)…7.6
・Max D.(mm)…88
・Qty. / unit(pcs)…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475B-30

Part Number
EA475B-30
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.15 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Double Locking Cable Tie EA475B-30, part number EA475B-30.
You can find the detail information about specifications and dimensions on part number EA475B-30.

Tech Support