Weather-Proof Cable Tie EA475B-300【100 Pieces Per Package】

Weather-Proof Cable Tie EA475B-300
【Product Specifications】
・Material-Nylon 66
・Added carbon particles make its resistance to ultraviolet rays so excellent that it can be used under exterior weather conditions.
・Length(mm)…300
・Width(mm)…7.6
・Max D.(mm)…88
・Qty. / unit(pcs)…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475B-300

Part Number
EA475B-300
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.86 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Weather-Proof Cable Tie EA475B-300, part number EA475B-300.
You can find the detail information about specifications and dimensions on part number EA475B-300.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360