Cable Tie EA475D-200【100 Pieces Per Package】

Cable Tie EA475D-200
【Product Specifications】
・Loop tensile strength-11kgf
・Material-Nylon 66
・Color…Blue
・Length…200mm
・Width…4.6mm
・Max D.…55mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475D-200

Part Number
EA475D-200
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.13 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Cable Tie EA475D-200, part number EA475D-200.
You can find the detail information about specifications and dimensions on part number EA475D-200.

Tech Support