Cable Tie EA475E-100【100 Pieces Per Package】

Cable Tie EA475E-100
【Product Specifications】
・Loop tensile strength-11kgf
・Material-Nylon 66
・Color…Yellow
・Length…100mm
・Width…2.5mm
・Max D.…25mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475E-100

Part Number
EA475E-100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.47 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Cable Tie EA475E-100, part number EA475E-100.
You can find the detail information about specifications and dimensions on part number EA475E-100.

Tech Support