Band for Power Cord EA475HA【100 Pieces Per Package】

Band for Power Cord EA475HA
【Product Specifications】
・Length-160mm
・Binding dia.-45mm
・Material-Soft polyethylene
・Loop tensile strength-8kgf
・Color…White
・Qty. per unit…100 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475HA

Part Number
EA475HA
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.07 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Band for Power Cord EA475HA, part number EA475HA.
You can find the detail information about specifications and dimensions on part number EA475HA.

Tech Support