Binding Cord with Sheath EA475HD-1【100 Pieces Per Package】

Binding Cord with Sheath EA475HD-1
【Product Specifications】
・Dim.-Dia. 0.9 x 450mm
・Use this cord to bind a CD or PF pipe to a reinforcing bar or other objects.
・The resin sheath protects pipes from damages.
・The cords are bundled with a clip which can be hanged from a belt.
・Color…Black
・Weight…306g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475HD-1

Part Number
EA475HD-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.78 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Binding Cord with Sheath EA475HD-1, part number EA475HD-1.
You can find the detail information about specifications and dimensions on part number EA475HD-1.

Tech Support