Gypsum Board Anchor EA947BM【50 Pieces Per Package】

Gypsum Board Anchor EA947BM
【Product Specifications】
・Compatible screw dia.-3.5 to 5mm
・Compatible screw length-25mm or more
・Fixed plate thickness-3 to 13mm
・No need of prepared hole and no powder and dust at setting
・With flat-head screw for -10 only (4.5 x 30mm)
・Spec.…No screw
・Qty per unit…50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA947BM

Part Number
EA947BM
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.62 €

50 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support