[Reinforced Nylon] Handle EA948BG-3 (Part Numbers)

[Reinforced Nylon] Handle EA948BG-3
【Product Specifications】
・Material-Glass fiber reinforced nylon 6
・Use bolt with hexagonal hole (M8) to install. (prepared hole 8.5mm)
・The handle is mountable from the front.
・M…179
・L…204
・H…50
・Color…Black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BG-3

Part Number
EA948BG-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.28 €

1 6 Days

Loading...

  1. 1

This page is [Reinforced Nylon] Handle EA948BG-3, part number EA948BG-3.
You can find the detail information about specifications and dimensions on part number EA948BG-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360