[Stainless Steel] Handle (Female Thread) EA948BJ-12

[Stainless Steel] Handle (Female Thread) EA948BJ-12
【Product Specifications】
・Material-SUS303 (buff grinding)
・Screw…M5
・A…10
・L1…100
・L…110
・H…30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BJ-12

Part Number
EA948BJ-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.34 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Handle (Female Thread) EA948BJ-12, part number EA948BJ-12.
You can find the detail information about specifications and dimensions on part number EA948BJ-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360