[Stainless Steel] Handle (Female Thread) EA948BJ-13

[Stainless Steel] Handle (Female Thread) EA948BJ-13
【Product Specifications】
・Material-SUS303 (buff grinding)
・Screw…M6
・A…10
・L1…120
・L…130
・H…40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BJ-13

Part Number
EA948BJ-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.58 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Handle (Female Thread) EA948BJ-13, part number EA948BJ-13.
You can find the detail information about specifications and dimensions on part number EA948BJ-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360