[Steel] Handle EA948BM-120

[Steel] Handle EA948BM-120
  • Volume Discount
【Product Specifications】
・Hole dia.-5.5mm
・Plate dim.-190 x 19 x 3(H)mm
・Handle dia.-120 x 37(H)mm
・Material-Steel (soft steel wire and steel plate)
・Wire dia.-9mm
・Screw-to-screw distance-Internal: 140mm, External: 170mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BM-120

Part Number
EA948BM-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.91 €

1 Available 6 Days

Loading...

  1. 1

This page is [Steel] Handle EA948BM-120, part number EA948BM-120.
You can find the detail information about specifications and dimensions on part number EA948BM-120.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360