Plastic Handle EA948BP-21

Plastic Handle EA948BP-21
【Product Specifications】
・Material-Polypropylene
・Dim.-173(L) x 30(W) x 40(H)mm
・Screw-to-screw distance-140mm
・Hole dia.-5mm
・With face cover to conceal mounting screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BP-21

Part Number
EA948BP-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.90 €

1 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360