Male Threaded Clamp Lever EA948C-115

Male Threaded Clamp Lever EA948C-115
【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Silver
・Screw…M6 x 30
・A…40
・B…31
・G…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948C-115

Part Number
EA948C-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.20 €

1 6 Days

Loading...

  1. 1

This page is Male Threaded Clamp Lever EA948C-115, part number EA948C-115.
You can find the detail information about specifications and dimensions on part number EA948C-115.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360