Clamp Lever EA948C-16

Clamp Lever EA948C-16
【Product Specifications】
・Color-Silver
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M6 x 40
・R…45
・H…35
・d…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948C-16

Part Number
EA948C-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.82 €

1 6 Days

Loading...

  1. 1

This page is Clamp Lever EA948C-16, part number EA948C-16.
You can find the detail information about specifications and dimensions on part number EA948C-16.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360