Clamp Lever EA948C-41

Clamp Lever EA948C-41
【Product Specifications】
・Color-Silver
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M12 x 32
・R…92
・H…65
・d…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948C-41

Part Number
EA948C-41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.51 €

1 6 Days

Loading...

  1. 1

This page is Clamp Lever EA948C-41, part number EA948C-41.
You can find the detail information about specifications and dimensions on part number EA948C-41.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360