Male Threaded Clamp Lever EA948CB-144

Male Threaded Clamp Lever EA948CB-144
【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Orange
・Screw…M12 x 50
・A…95
・B…63
・G…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CB-144

Part Number
EA948CB-144
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.99 €

1 6 Days

Loading...

  1. 1

This page is Male Threaded Clamp Lever EA948CB-144, part number EA948CB-144.
You can find the detail information about specifications and dimensions on part number EA948CB-144.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360