Clamp Lever EA948CB-23

Clamp Lever EA948CB-23
【Product Specifications】
・Color-Orange
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M8 x 20
・R…63
・H…45
・d…13.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CB-23

Part Number
EA948CB-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.12 €

1 6 Days

Loading...

  1. 1

This page is Clamp Lever EA948CB-23, part number EA948CB-23.
You can find the detail information about specifications and dimensions on part number EA948CB-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360