Female Threaded Clamp Lever EA948CC-31

Female Threaded Clamp Lever EA948CC-31
  • Volume Discount
【Product Specifications】
・Material-Lever: zinc die-cast, Thread: steel
・Screw…M5×9
・A…40
・B…31
・G…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CC-31

Part Number
EA948CC-31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.41 €

1 Available 6 Days

Loading...

  1. 1

This page is Female Threaded Clamp Lever EA948CC-31, part number EA948CC-31.
You can find the detail information about specifications and dimensions on part number EA948CC-31.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360