[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-132

[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-132
【Product Specifications】
・Material-Lever: zinc die-cast (chrome plating)Thread: stainless steel
・Screw…M10 x 25
・A…80
・B…54.5
・G…16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CD-132

Part Number
EA948CD-132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.98 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-132, part number EA948CD-132.
You can find the detail information about specifications and dimensions on part number EA948CD-132.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360