[Aluminum] Handle EA948CE-1

[Aluminum] Handle EA948CE-1
【Product Specifications】
・Material-Grip: aluminum alloy (buff grinding)Thread: steel
・Screw…M6
・A…16
・B…50
・C…10
・D…11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CE-1

Part Number
EA948CE-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.30 €

1 6 Days

Loading...

  1. 1

This page is [Aluminum] Handle EA948CE-1, part number EA948CE-1.
You can find the detail information about specifications and dimensions on part number EA948CE-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360