[Aluminum] Rotary Handle EA948CE-13

[Aluminum] Rotary Handle EA948CE-13
【Product Specifications】
・Grip-Material: aluminum alloy, Process: buff grinding
・Thread-Material: steel, Process: zinc plating
・Screw…M10
・A…25
・B…75
・C…16
・D…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CE-13

Part Number
EA948CE-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.92 €

1 7 Days

Loading...

  1. 1

This page is [Aluminum] Rotary Handle EA948CE-13, part number EA948CE-13.
You can find the detail information about specifications and dimensions on part number EA948CE-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360