[Aluminum] Handle EA948CE-2

[Aluminum] Handle EA948CE-2
【Product Specifications】
・Material-Grip: aluminum alloy (buff grinding)Thread: steel
・Screw…M8
・A…20
・B…64
・C…13
・D…13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CE-2

Part Number
EA948CE-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.94 €

1 6 Days

Loading...

  1. 1

This page is [Aluminum] Handle EA948CE-2, part number EA948CE-2.
You can find the detail information about specifications and dimensions on part number EA948CE-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360