Set Screw Set with Hexagonal Hole [Stainless Steel] EA949DC-102

Set Screw Set with Hexagonal Hole [Stainless Steel] EA949DC-102
【Product Specifications】
・Material-Stainless steel (SUS304)
・Case dim.-210 x 110 x 35(H)mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949DC-102

Part Number
EA949DC-102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.13 €

1 6 Days

Loading...

  1. 1

This page is Set Screw Set with Hexagonal Hole [Stainless Steel] EA949DC-102, part number EA949DC-102.
You can find the detail information about specifications and dimensions on part number EA949DC-102.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360