Tapered Thread Plug (Flush) EA949GR-2【80 Pieces Per Package】

Tapered Thread Plug (Flush) EA949GR-2
【Product Specifications】
・Material-Iron
・No sealing tape required.
・Dim.…PT1/4-19
・Qty. per unit…80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949GR-2

Part Number
EA949GR-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.44 €

80 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Tapered Thread Plug (Flush) EA949GR-2, part number EA949GR-2.
You can find the detail information about specifications and dimensions on part number EA949GR-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360