Pentagon Type Knob Bolt EA949GT-525【12 Pieces Per Package】

Pentagon Type Knob Bolt EA949GT-525
【Product Specifications】
・ABS resin
・Male screw-Chromate
・Screw dim.…5 x 25mm
・Flange dia.…35mm
・Qty…12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949GT-525

Part Number
EA949GT-525
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.34 €

12 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Pentagon Type Knob Bolt EA949GT-525, part number EA949GT-525.
You can find the detail information about specifications and dimensions on part number EA949GT-525.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360