Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-614【11 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-614
【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 14
・Coarse thread
・Qty. per unit…11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MD-614

Part Number
EA949MD-614
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.60 €

11 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360